MITSUBISHI ELECTRIC Changes for the Better
Germany

Digital AC-Servo Amplifier MR-J4-B, for Motor Power 1 kW (400), RJ type

FA-Servo-Motion: Servo Amplifier

SeriesMELSERVO-J4
TypeMR-J4
Rated Capacity (kW)1
Number of Axes1
Safety Function TypeSTO (IEC/EN 61800-5-2)
Power Supply 3 Phase (VAC)380-480
Dynamic BreakBUILT-IN
Command InterfaceSSCNETⅢ/H

Product Dimensions & Weight

Width (mm)60
Height (mm)168
Depth (mm)195
Weight (kg)1,7

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)290
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 13560-89-9, 15571-58-1, 1303-86-2
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO