MITSUBISHI ELECTRIC Changes for the Better
Germany

Digital AC-Servo Amplifier MR-J4-B, for Motor Power 1 kW, MR-J2S comp.

FA-Servo-Motion: Servo Amplifier

Number of Axes1
Dynamic BreakBUILT-IN
SeriesMELSERVO-J4
TypeMR-J4
Power Supply 3 Phase (VAC)200-240
Safety Function TypeSTO (IEC/EN 61800-5-2)
Command InterfaceSSCNET
Rated Capacity (kW)1

Product Dimensions & Weight

Depth (mm)185
Weight (kg)1,4
Width (mm)60
Height (mm)168

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)270
Steel (g)0
Glass (g)0
Other plastic (g)10
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 15571-58-1, 13560-89-9, 1303-86-2
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO