MITSUBISHI ELECTRIC Changes for the Better
Germany

Servomotor HG Series, Power 500 W; Torque 2.4 Nm, Max. Torque 7.2 Nm

FA-Servo-Motion: Servo Motor

SeriesMELSERVO-J4
TypeHG-SR
Rated Capacity (kW)0,5
Rated Torque (Nm)2,4
Maximum Torque (Nm)7,2
Rated Speed (rpm)2000
Maximum Speed (rpm)3000
Inertia (kg*cm2)7,26
BrakeNO
Shaft TypeSTRAIGHT SHAFT
Protection ClassIP67
Power Supply (V)200
Current TypeAC
Encoder Type22-BIT
Encoder Resolution (p/rev)4194304
InertiaMEDIUM INERTIA

Product Dimensions & Weight

Width (mm)130
Height (mm)177,5
Depth (mm)173,5
Weight (kg)4,8

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)530
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)6,7
Wood (g)0
Glass (g)0
Others (g)1

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO