MITSUBISHI ELECTRIC Changes for the Better
Germany

Servomotor HG Series, Power 3.5 kW; Torque 16.7 Nm, Max. 50 Nm, Brake, 400V

FA-Servo-Motion: Servo Motor

SeriesMELSERVO-J4
TypeHG-SR
Rated Capacity (kW)3,5
Rated Torque (Nm)16,7
Maximum Torque (Nm)50,1
Rated Speed (rpm)2000
Maximum Speed (rpm)3000
Inertia (kg*cm2)88,2
BrakeYES
Shaft TypeSTRAIGHT SHAFT
Protection ClassIP67
Power Supply (V)400
Current TypeAC
Encoder Type22-BIT
Encoder Resolution (p/rev)4194304
InertiaMEDIUM INERTIA

Product Dimensions & Weight

Width (mm)176
Height (mm)228,9
Depth (mm)291
Weight (kg)22

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)1480
Other paper (g)35
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)44
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO