MITSUBISHI ELECTRIC Changes for the Better
Germany

Servomotor HG Series, Power 2 kW; Torque 6.4 Nm, Max. 15.9 Nm, Brake

FA-Servo-Motion: Servo Motor

SeriesMELSERVO-J4
TypeHG-RR
Rated Capacity (kW)2
Rated Torque (Nm)6,4
Maximum Torque (Nm)15,9
Rated Speed (rpm)3000
Maximum Speed (rpm)4500
Inertia (kg*cm2)2,65
BrakeYES
Shaft TypeSTRAIGHT SHAFT
Protection ClassIP65
Power Supply (V)200
Current TypeAC
Encoder Type22-BIT
Encoder Resolution (p/rev)4194304
InertiaULTRA-LOW INERTIA

Product Dimensions & Weight

Width (mm)100
Height (mm)144,8
Depth (mm)278
Weight (kg)8,3

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)1200
Other paper (g)35
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)24
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO