MITSUBISHI ELECTRIC Changes for the Better
Germany

Servomotor HG Series, Power 200 W; Torque 0.64 Nm, Max. Torque 2.2 Nm, Brake

FA-Servo-Motion: Servo Motor

SeriesMELSERVO-J4
TypeHG-KR
Rated Capacity (kW)0,2
Rated Torque (Nm)0,64
Maximum Torque (Nm)2,2
Rated Speed (rpm)3000
Maximum Speed (rpm)6000
Inertia (kg*cm2)0,243
BrakeYES
Shaft TypeSTRAIGHT SHAFT
Protection ClassIP65
Power Supply (V)200
Current TypeAC
Encoder Type22-BIT
Encoder Resolution (p/rev)4194304
InertiaLOW INERTIA

Product Dimensions & Weight

Width (mm)60
Height (mm)77,1
Depth (mm)113,4
Weight (kg)1,3

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)110
Other paper (g)35
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)23
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO