MITSUBISHI ELECTRIC Changes for the Better
Germany

Servomotor HG Series, Power 3.5 kW; Torque 10.5 Nm, Max. Torque 32 Nm, 400V

FA-Servo-Motion: Servo Motor

SeriesMELSERVO-J4
TypeHG-JR
Rated Capacity (kW)3,5
Rated Torque (Nm)10,5
Maximum Torque (Nm)32
Rated Speed (rpm)3000
Maximum Speed (rpm)6000
Inertia (kg*cm2)13,2
BrakeNO
Shaft TypeSTRAIGHT SHAFT
Protection ClassIP67
Power Supply (V)400
Current TypeAC
Encoder Type22-BIT
Encoder Resolution (p/rev)4194304
InertiaLOW INERTIA

Product Dimensions & Weight

Width (mm)130
Height (mm)179,8
Depth (mm)268
Weight (kg)13

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)800
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)6,7
Wood (g)0
Glass (g)0
Others (g)1

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO