MITSUBISHI ELECTRIC Changes for the Better
Germany

Servomotor HG Series, Power 22 kW; Torque 140 Nm, Max. Torque 420 Nm , 400V

FA-Servo-Motion: Servo Motor

SeriesMELSERVO-J4
TypeHG-JR
Rated Capacity (kW)22
Rated Torque (Nm)140
Maximum Torque (Nm)420
Rated Speed (rpm)1500
Maximum Speed (rpm)2500
Inertia (kg*cm2)489
BrakeNO
Shaft TypeSTRAIGHT SHAFT
Protection ClassIP44
Power Supply (V)400
Current TypeAC
Encoder Type22-BIT
Encoder Resolution (p/rev)4194304
InertiaLOW INERTIA

Product Dimensions & Weight

Width (mm)250
Height (mm)345
Depth (mm)616
Weight (kg)120

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)9500
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)44,3
Wood (g)0
Glass (g)0
Others (g)1

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO