MITSUBISHI ELECTRIC Changes for the Better
Germany

Secondary Linear Servo Motor, 75/150/225N thrust,Length 240mm

FA-Servo-Motion: Linear Servo Motor

Protection ClassIP00
SeriesMELSERVO-J4, MELSERVO-J5
TypeLM-U2
SideSECONDARY
Lenght (mm)240

Product Dimensions & Weight

Depth (mm)240
Weight (kg)2,6
Width (mm)25,4
Height (mm)82

Conformity

CECOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)149
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)33

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO