MITSUBISHI ELECTRIC Changes for the Better
Germany

Secondary Linear Servo Motor,400/600/800N thrust,Length 480mm

FA-Servo-Motion: Linear Servo Motor

SeriesMELSERVO-J4, MELSERVO-J5
TypeLM-U2
SideSECONDARY
Protection ClassIP00
Lenght (mm)480

Product Dimensions & Weight

Width (mm)50,8
Height (mm)115
Depth (mm)480
Weight (kg)15,3

Conformity

CECOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)263
Other paper (g)33
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO