Rated Current (A) (fa_ger_79) | 4,6 |
---|---|
Maximum current (A) | 13,7 |
Protection Class | IP00 |
Series | MELSERVO-J4, MELSERVO-J5 |
Type | LM-U2 |
Cooling method | NATURAL |
Side | PRIMARY |
Power supply capacity (kVA) | 1,3 |
Magnetic attraction force (N) | 0 |
Rated thrust (N) | 225 |
Maximum thrust (N) | 675 |
Maximum Speed (m/s) | 2 |
Lenght (mm) | 370 |
Depth (mm) | 370 |
---|---|
Weight (kg) | 1,1 |
Width (mm) | 24,5 |
Height (mm) | 86,5 |
CE | COMPLIANT |
---|---|
EAC | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 213 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 40 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |