MITSUBISHI ELECTRIC Changes for the Better
Germany

Linearmotor LM-H3 Series (Coil); Rated thrust 360N; max. 900N; max. speed 3m/s

FA-Servo-Motion: Linear Servo Motor

SeriesMELSERVO-JET, MELSERVO-J5, MELSERVO-J4
TypeLM-H3
SidePRIMARY
Power supply capacity (kVA)1,9
Rated Current (A) (fa_ger_79)5,1
Maximum current (A)14,9
Rated thrust (N)360
Maximum thrust (N)900
Maximum Speed (m/s)3
Magnetic attraction force (N)3300
Protection ClassIP00
Cooling methodNATURAL
Lenght (mm)320

Product Dimensions & Weight

Width (mm)65
Height (mm)32
Depth (mm)320
Weight (kg)3,3

Conformity

CECOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)248
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)40
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B