MITSUBISHI ELECTRIC Changes for the Better
Germany

Linear motor; LM-AJ; Magnet; for LM-AJP1B, LM-AJP1D; Length 400 mm

FA-Servo-Motion: Linear Servo Motor

SeriesMELSERVO-J5, MELSERVO-J4, MELSERVO-JET
TypeLM-AJ
SideSECONDARY
Protection ClassIP00
Lenght (mm)400

Product Dimensions & Weight

Width (mm)50
Height (mm)10,3
Depth (mm)400
Weight (kg)1,3

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)900
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)500
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B