Rated Current (A) (fa_ger_79) | 2,3 |
---|---|
Maximum current (A) | 8 |
Protection Class | IP00 |
Series | MELSERVO-J5, MELSERVO-J4, MELSERVO-JET |
Type | LM-AJ |
Cooling method | NATURAL |
Side | PRIMARY |
Power supply capacity (kVA) | 0,9 |
Magnetic attraction force (N) | 1.242,9 |
Rated thrust (N) | 223,4 |
Maximum thrust (N) | 704,5 |
Maximum Speed (m/s) | 2 |
Length (mm) | 96 |
Depth (mm) | 96 |
---|---|
Weight (kg) | 1,5 |
Width (mm) | 125 |
Height (mm) | 23,2 |
CE | COMPLIANT |
---|---|
EAC | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 600 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 150 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |