MITSUBISHI ELECTRIC Changes for the Better
Germany

Direct Drive Motor TM Serie, Power 283 W; Torque 9 Nm, max. 27 Nm, Table

FA-Servo-Motion: Servo Motor

SeriesMELSERVO-J4, MELSERVO-J5
TypeTM-RU2M
Rated Capacity (kW)0,283
Rated Torque (Nm)9
Maximum Torque (Nm)27
Rated Speed (rpm)300
Maximum Speed (rpm)600
Inertia (kg*cm2)147
BrakeNO
Shaft TypeSTRAIGHT SHAFT
Protection ClassIP40
Power Supply (V)200
Current TypeAC
Encoder Type22-BIT
Encoder Resolution (p/rev)4194304

Product Dimensions & Weight

Width (mm)230
Height (mm)278
Depth (mm)54
Weight (kg)8,3

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)4000
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)40
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B