MITSUBISHI ELECTRIC Changes for the Better
Germany

Direct Drive Motor TM Serie, Power 141 W; Torque 4,5 Nm, max. 13,5 Nm, Table

FA-Servo-Motion: Servo Motor

SeriesMELSERVO-J4, MELSERVO-J5
TypeTM-RU2M
Rated Capacity (kW)0,141
Rated Torque (Nm)4,5
Maximum Torque (Nm)13,5
Rated Speed (rpm)300
Maximum Speed (rpm)600
Inertia (kg*cm2)60,2
BrakeNO
Shaft TypeSTRAIGHT SHAFT
Protection ClassIP40
Power Supply (V)200
Current TypeAC
Encoder Type22-BIT
Encoder Resolution (p/rev)4194304

Product Dimensions & Weight

Width (mm)180
Height (mm)227
Depth (mm)56
Weight (kg)5,5

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)600
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)40
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B