MITSUBISHI ELECTRIC Changes for the Better

Direct Drive Motor TM Serie, Power 69 W; Torque 2,2 Nm, max. 8,8 Nm, Table

FA-Servo-Motion: Servo Motor

SeriesMELSERVO-J4, MELSERVO-J5
TypeTM-RU2M
Power Supply (V)200
Rated Capacity (kW)0,069
Rated Torque (Nm)2,2
Maximum Torque (Nm)8,8
Rated Speed (rpm)300
Inertia (kg*cm2)7,88
BrakeNO
Shaft TypeSTRAIGHT SHAFT
Current TypeAC
Encoder Resolution (p/rev)2.097.152
Maximum Speed (rpm)600
Protection ClassIP40
Encoder Type21-BIT

Product Dimensions & Weight

Depth (mm)56
Weight (kg)2,7
Width (mm)130
Height (mm)177

Conformity

CECOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)720
Steel (g)0
Glass (g)0
Other plastic (g)40
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO