MITSUBISHI ELECTRIC Changes for the Better
Germany

Direct Drive Motor TM Serie, Power 377 W; Torque 18 Nm, Torque 54 Nm

FA-Servo-Motion: Servo Motor

SeriesMELSERVO-J4, MELSERVO-J5
TypeTM-RFM
Rated Capacity (kW)0,377
Rated Torque (Nm)18
Maximum Torque (Nm)54
Rated Speed (rpm)200
Maximum Speed (rpm)500
Inertia (kg*cm2)149
BrakeNO
Shaft TypeSTRAIGHT SHAFT
Protection ClassIP42
Power Supply (V)200
Current TypeAC
Encoder Type20-BIT
Encoder Resolution (p/rev)1048576 

Product Dimensions & Weight

Width (mm)180
Height (mm)231,9
Depth (mm)109
Weight (kg)18

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)600
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)40
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO