MITSUBISHI ELECTRIC Changes for the Better
Germany

Direct Drive Motor TM Serie, Power 251 W; Torque 12 Nm, Torque 36 Nm

FA-Servo-Motion: Servo Motor

SeriesMELSERVO-J4, MELSERVO-J5
TypeTM-RFM
Power Supply (V)200
Rated Capacity (kW)0,251
Rated Torque (Nm)12
Maximum Torque (Nm)36
Rated Speed (rpm)200
Inertia (kg*cm2)111
BrakeNO
Shaft TypeSTRAIGHT SHAFT
Current TypeAC
Encoder Resolution (p/rev)1048576 
Maximum Speed (rpm)500
Protection ClassIP42
Encoder Type20-BIT

Product Dimensions & Weight

Depth (mm)88
Weight (kg)15
Width (mm)180
Height (mm)231,9

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)600
Steel (g)0
Glass (g)0
Other plastic (g)40
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO