Series | MELSERVO-J4, MELSERVO-J5 |
---|---|
Type | TM-RFM |
Power Supply (V) | 200 |
Rated Capacity (kW) | 0,126 |
Rated Torque (Nm) | 6 |
Maximum Torque (Nm) | 18 |
Rated Speed (rpm) | 200 |
Inertia (kg*cm2) | 22,4 |
Brake | NO |
Shaft Type | STRAIGHT SHAFT |
Current Type | AC |
Encoder Resolution (p/rev) | 1048576 |
Maximum Speed (rpm) | 500 |
Protection Class | IP42 |
Encoder Type | 20-BIT |
Depth (mm) | 97,5 |
---|---|
Weight (kg) | 8,4 |
Width (mm) | 130 |
Height (mm) | 181,9 |
CE | COMPLIANT |
---|---|
EAC | COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 500 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 40 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |