MITSUBISHI ELECTRIC Changes for the Better

HK-SN5034BK

Material number 734198
Servomotor; HK-SN,series; 5 kW; Torque 15,9 Nm, max. 47,7 Nm; 400V;Brake;Keyway

FA-Servo-Motion: Servo Motor

SeriesMELSERVO-JET
TypeHK-SN
Power Supply (V)400
Rated Capacity (kW)5
InertiaMEDIUM INERTIA
Rated Torque (Nm)15,9
Maximum Torque (Nm)47,7
Rated Speed (rpm)3.000
Inertia (kg*cm2)27,7
BrakeYES
Shaft TypeKEY SHAFT
Current TypeAC
Encoder Resolution (p/rev)16.777.216
Maximum Speed (rpm)6.000
Protection ClassIP67
Encoder Type24-BIT

Product Dimensions & Weight

Depth (mm)293
Weight (kg)15
Width (mm)145
Height (mm)181,3

Conformity

CECOMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO