MITSUBISHI ELECTRIC Changes for the Better

HK-SN3534K

Material number 734194
Servomotor; HK-SN,series; 3,5 kW; Torque 11,1Nm, max. torque 33,4Nm; 400V;Keyway

FA-Servo-Motion: Servo Motor

SeriesMELSERVO-JET
TypeHK-SN
Power Supply (V)400
Rated Capacity (kW)3,5
InertiaMEDIUM INERTIA
Rated Torque (Nm)11,1
Maximum Torque (Nm)33,4
Rated Speed (rpm)3.000
Inertia (kg*cm2)19,1
BrakeNO
Shaft TypeKEY SHAFT
Current TypeAC
Encoder Resolution (p/rev)16.777.216
Maximum Speed (rpm)5.000
Protection ClassIP67
Encoder Type24-BIT

Product Dimensions & Weight

Depth (mm)214,5
Weight (kg)9,1
Width (mm)145
Height (mm)181,3

Conformity

CECOMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO