MITSUBISHI ELECTRIC Changes for the Better

HK-KN43BK

Material number 734057
Servomotor; HK-KN,series; 400W; Torque 1,3 Nm, max. 4,5 Nm; Brake; Keyway

FA-Servo-Motion: Servo Motor

SeriesMELSERVO-JET
TypeHK-KN
Power Supply (V)200
Rated Capacity (kW)0,4
InertiaLOW INERTIA
Rated Torque (Nm)1,3
Maximum Torque (Nm)4,5
Rated Speed (rpm)3.000
Inertia (kg*cm2)0,442
BrakeYES
Shaft TypeKEY SHAFT
Current TypeAC
Encoder Resolution (p/rev)16.777.216
Maximum Speed (rpm)6.700
Protection ClassIP67
Encoder Type24-BIT

Product Dimensions & Weight

Depth (mm)150,1
Weight (kg)1,6
Width (mm)70
Height (mm)81,6

Conformity

CECOMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO