MITSUBISHI ELECTRIC Changes for the Better

HK-KN23K

Material number 734037
Servomotor; HK-KN,series; 200W; Torque 0.64 Nm; max. torque 2,2 Nm; Brake

FA-Servo-Motion: Servo Motor

SeriesMELSERVO-JET
TypeHK-KN
Power Supply (V)200
Rated Capacity (kW)0,2
InertiaLOW INERTIA
Rated Torque (Nm)0,64
Maximum Torque (Nm)2,2
Rated Speed (rpm)3.000
Inertia (kg*cm2)0,209
BrakeNO
Shaft TypeKEY SHAFT
Current TypeAC
Encoder Resolution (p/rev)16.777.216
Maximum Speed (rpm)6.700
Protection ClassIP67
Encoder Type24-BIT

Product Dimensions & Weight

Depth (mm)97,5
Weight (kg)0,77
Width (mm)70
Height (mm)81,6

Conformity

CECOMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO