MITSUBISHI ELECTRIC Changes for the Better

HK-KN234BK

Material number 734065
Servomotor; HK-KN,series; 200W; Torque 0,64 Nm, max. 2,2 Nm; 400V; Brake; Keyway

FA-Servo-Motion: Servo Motor

SeriesMELSERVO-JET
TypeHK-KN
Power Supply (V)400
Rated Capacity (kW)0,2
InertiaLOW INERTIA
Rated Torque (Nm)0,64
Maximum Torque (Nm)2,2
Rated Speed (rpm)3.000
Inertia (kg*cm2)0,254
BrakeYES
Shaft TypeKEY SHAFT
Current TypeAC
Encoder Resolution (p/rev)16.777.216
Maximum Speed (rpm)6.700
Protection ClassIP67
Encoder Type24-BIT

Product Dimensions & Weight

Depth (mm)132,1
Weight (kg)1,2
Width (mm)70
Height (mm)81,6

Conformity

CECOMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO