MITSUBISHI ELECTRIC Changes for the Better

HK-KN1534K

Material number 734051
Servomotor; HK-KN,series; 1,5 kW; Torque 4,8 Nm, max. torque 16,7Nm; 400V;Keyway

FA-Servo-Motion: Servo Motor

SeriesMELSERVO-JET
TypeHK-KN
Power Supply (V)400
Rated Capacity (kW)1,5
InertiaLOW INERTIA
Rated Torque (Nm)4,8
Maximum Torque (Nm)16,7
Rated Speed (rpm)3.000
Inertia (kg*cm2)4,38
BrakeNO
Shaft TypeKEY SHAFT
Current TypeAC
Encoder Resolution (p/rev)16.777.216
Maximum Speed (rpm)6.700
Protection ClassIP67
Encoder Type24-BIT

Product Dimensions & Weight

Depth (mm)158,9
Weight (kg)3,6
Width (mm)100
Height (mm)111,6

Conformity

CECOMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO