MITSUBISHI ELECTRIC Changes for the Better

HK-KN13BK

Material number 734054
Servomotor; HK-KN,series; 100W; Torque 0,32 Nm, max. 1,1 Nm; Brake; Keyway

FA-Servo-Motion: Servo Motor

SeriesMELSERVO-JET
TypeHK-KN
Power Supply (V)200
Rated Capacity (kW)0,1
InertiaLOW INERTIA
Rated Torque (Nm)0,32
Maximum Torque (Nm)1,1
Rated Speed (rpm)3.000
Inertia (kg*cm2)0,073
BrakeYES
Shaft TypeKEY SHAFT
Current TypeAC
Encoder Resolution (p/rev)16.777.216
Maximum Speed (rpm)6.700
Protection ClassIP67
Encoder Type24-BIT

Product Dimensions & Weight

Depth (mm)128
Weight (kg)0,63
Width (mm)46
Height (mm)59,8

Conformity

CECOMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO