MITSUBISHI ELECTRIC Changes for the Better
Germany

AC Reactor 30kW, 400V for MR-CV30K4

Product Dimensions & Weight

Depth (mm)175
Weight (kg)6
Width (mm)145
Height (mm)155

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)420
Steel (g)0
Glass (g)0
Other plastic (g)100
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO