MITSUBISHI ELECTRIC Changes for the Better

PM Motor; 7.5kW; Flange type; With key; IP65; 3000r/min; 330V

FA-Inverter: Motor

SeriesEM-A SERIES
TypePM MOTOR
Rated Capacity (kW)7,5
Rated Torque (Nm)23,9
Maximum Torque (Nm)47,8
Rated Speed (rpm)3.000
Maximum Speed (rpm)4.000
WiringCONNECTOR
Inertia (kg*cm2)109
BrakeNO
Shaft TypeKEYWAY
Protection ClassIP65
Power Supply (V)400

Product Dimensions & Weight

Depth (mm)422
Weight (kg)34
Width (mm)176
Height (mm)257,5

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Environmental

Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO