MITSUBISHI ELECTRIC Changes for the Better
Germany

PM Motor; 0.2kW; Flange type; With key; IP65; 3000r/min

FA-Inverter: Motor

SeriesEM-A SERIES
TypePM MOTOR
Rated Capacity (kW)0,2
Rated Torque (Nm)0,64
Maximum Torque (Nm)1,28
Rated Speed (rpm)3000
Maximum Speed (rpm)4000
WiringCONNECTOR
Inertia (kg*cm2)1,51
BrakeNO
Shaft TypeKEYWAY
Protection ClassIP65
Power Supply (V)200

Product Dimensions & Weight

Depth (mm)188
Weight (kg)2,9
Width (mm)90
Height (mm)146

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Environmental

Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO