MITSUBISHI ELECTRIC Changes for the Better

PM Motor; 2.2kW; Flange type; Terminal Block; With key; 3000r/min

FA-Inverter: Motor

SeriesEM-A SERIES
TypePM MOTOR
Rated Capacity (kW)2,2
Rated Torque (Nm)7
Maximum Torque (Nm)14
Rated Speed (rpm)3.000
Maximum Speed (rpm)4.000
WiringTERMINAL BLOCK
Inertia (kg*cm2)16,5
BrakeNO
Shaft TypeKEYWAY
Protection ClassIP44
Power Supply (V)200

Product Dimensions & Weight

Depth (mm)301,5
Weight (kg)11,7
Width (mm)125
Height (mm)188

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)1,295
Steel (g)0
Glass (g)0
Other plastic (g)12
Wood (g)0
Other paper (g)0

Environmental

Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO