Series | EM-A SERIES |
---|---|
Type | PM MOTOR |
Rated Capacity (kW) | 0,4 |
Rated Torque (Nm) | 1,27 |
Maximum Torque (Nm) | 2,54 |
Rated Speed (rpm) | 3000 |
Maximum Speed (rpm) | 4000 |
Wiring | TERMINAL BLOCK |
Inertia (kg*cm2) | 3,72 |
Brake | NO |
Shaft Type | KEYWAY |
Protection Class | IP44 |
Power Supply (V) | 200 |
Depth (mm) | 212 |
---|---|
Weight (kg) | 4,9 |
Width (mm) | 110 |
Height (mm) | 173 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
Dangerous Goods Class | NO |
---|---|
WEEE | B2B |
Dangerous Goods Identifier | NO |