MITSUBISHI ELECTRIC Changes for the Better
Germany

PM Motor; 7.5kW; Flange type; Terminal Block; With brake; With key; 3000r/min

FA-Inverter: Motor

SeriesEM-A SERIES
TypePM MOTOR
Rated Capacity (kW)7,5
Rated Torque (Nm)23,9
Maximum Torque (Nm)47,8
Rated Speed (rpm)3000
Maximum Speed (rpm)4000
WiringTERMINAL BLOCK
BrakeYES
Shaft TypeKEYWAY
Protection ClassIP44
Power Supply (V)400

Conformity

CECOMPLIANT

Environmental

Dangerous Goods ClassNO