MITSUBISHI ELECTRIC Changes for the Better

PM Motor; 3.7kW; Flange type; With brake; With key; 3000r/min; 320V

FA-Inverter: Motor

SeriesEM-A SERIES
TypePM MOTOR
Rated Capacity (kW)3,7
Rated Torque (Nm)11,8
Maximum Torque (Nm)23,6
Rated Speed (rpm)3.000
Maximum Speed (rpm)4.000
WiringLUG
Inertia (kg*cm2)66,5
BrakeYES
Shaft TypeKEYWAY
Protection ClassIP44
Power Supply (V)400

Product Dimensions & Weight

Depth (mm)394
Weight (kg)28
Width (mm)176
Height (mm)257,5

Conformity

CECOMPLIANT

Environmental

Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO