MITSUBISHI ELECTRIC Changes for the Better
Germany

High efficient double-stage passive harmonic filter for THDi <8%;400V;50Hz;55kW

FA-Inverter: Filter

TypePASSIVE HARMONIC FILTER
Rated Current (A) (fa_ger_79)92
Power Loss (W)398
Protection ClassIP20
SeriesALL
Rated Capacity (kW)400V: 55

Product Dimensions & Weight

Width (mm)418
Height (mm)737
Depth (mm)336
Weight (kg)62

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)4300
Other paper (g)290
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)7900
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B