MITSUBISHI ELECTRIC Changes for the Better
Germany

High efficient double-stage passive harmonic filter for THDi <8%;400V;50Hz;280kW

FA-Inverter: Filter

TypePASSIVE HARMONIC FILTER
Rated Current (A) (fa_ger_79)460
Power Loss (W)1424
Protection ClassIP20
SeriesALL
Rated Capacity (kW)400V: 280

Product Dimensions & Weight

Width (mm)468
Height (mm)957
Depth (mm)513,5
Weight (kg)205

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)9100
Other paper (g)290
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)15500
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B