MITSUBISHI ELECTRIC Changes for the Better
Germany

High efficient double-stage passive harmonic filter for THDi <8%;400V;50Hz;250kW

FA-Inverter: Filter

TypePASSIVE HARMONIC FILTER
Rated Current (A) (fa_ger_79)410
Power Loss (W)1266
Protection ClassIP20
SeriesALL
Rated Capacity (kW)400V: 250

Product Dimensions & Weight

Width (mm)468
Height (mm)957
Depth (mm)513,5
Weight (kg)205

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)9100
Other paper (g)290
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)15500
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B