MITSUBISHI ELECTRIC Changes for the Better
Germany

High efficient double-stage passive harmonic filter for THDi <8%;400V;50Hz;160kW

FA-Inverter: Filter

TypePASSIVE HARMONIC FILTER
Rated Current (A) (fa_ger_79)262
Power Loss (W)845
Protection ClassIP20
SeriesALL
Rated Capacity (kW)400V: 160

Product Dimensions & Weight

Width (mm)468
Height (mm)957
Depth (mm)451
Weight (kg)136

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)9100
Other paper (g)290
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)15500
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B