MITSUBISHI ELECTRIC Changes for the Better
Germany

High efficient double-stage passive harmonic filter for THDi <8%;400V;50Hz;110kW

FA-Inverter: Filter

TypePASSIVE HARMONIC FILTER
Rated Current (A) (fa_ger_79)182
Power Loss (W)713
Protection ClassIP20
SeriesALL
Rated Capacity (kW)400V: 110

Product Dimensions & Weight

Width (mm)418
Height (mm)764
Depth (mm)405
Weight (kg)102

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)4300
Other paper (g)290
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)7900
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO