MITSUBISHI ELECTRIC Changes for the Better
Germany

High efficient double-stage passive harmonic filter for THDi <5%;400V;50Hz;160kW

FA-Inverter: Filter

TypePASSIVE HARMONIC FILTER
Rated Current (A) (fa_ger_79)262
Power Loss (W)1228
Protection ClassIP20
SeriesALL
Rated Capacity (kW)400V: 160

Product Dimensions & Weight

Width (mm)468
Height (mm)957
Depth (mm)451
Weight (kg)206

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)21000
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)50
Wood (g)0
Glass (g)0
Others (g)300

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B