MITSUBISHI ELECTRIC Changes for the Better
Germany

High efficient double-stage passive harmonic filter for THDi <5%;400V;50Hz;110kW

FA-Inverter: Filter

TypePASSIVE HARMONIC FILTER
Rated Current (A) (fa_ger_79)182
Power Loss (W)1020
Protection ClassIP20
SeriesALL
Rated Capacity (kW)400V: 11

Product Dimensions & Weight

Width (mm)418
Height (mm)764
Depth (mm)405
Weight (kg)135

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)11600
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)50
Wood (g)0
Glass (g)0
Others (g)300

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B