MITSUBISHI ELECTRIC Changes for the Better
Germany

Radio Noise Filter for FR-A&F-04810-06100; C2 100m; C4 100m

FA-Inverter: Filter

TypeRADIO NOISE FILTER
Rated Current (A) (fa_ger_79)600
Leakage Current (mA)<6
Power Loss (W)65
Protection ClassIP00
SeriesFR-A800 SERIES, FR-F800 SERIES
Applicable InverterFR-A840-04810–06100, FR-F840-04810–06100

Product Dimensions & Weight

Width (mm)260
Height (mm)306
Depth (mm)115
Weight (kg)11

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)944
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)250
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO