MITSUBISHI ELECTRIC Changes for the Better
Germany

Radio Noise Fiter for FR-A&F-10940-12120; C2 100m; C4 100m

FA-Inverter: Filter

TypeRADIO NOISE FILTER
Rated Current (A) (fa_ger_79)1600
Leakage Current (mA)<6
Power Loss (W)130
Protection ClassIP00
SeriesFR-F800 SERIES, FR-CC2-H SERIES
Applicable InverterFR-CC2-H560K, FR-CC2-H630K, FR-F842-10940/12120

Product Dimensions & Weight

Width (mm)300
Height (mm)586
Depth (mm)160
Weight (kg)27

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)1571
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)527
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO