MITSUBISHI ELECTRIC Changes for the Better
Germany

'Radio Noise Fiter for FR-A770-355k; 600A; C2 100m; C4 100m

FA-Inverter: Filter

TypeRADIO NOISE FILTER
Rated Current (A) (fa_ger_79)600
Leakage Current (mA)10(300 MAX.)
Power Loss (W)66
Protection ClassIP00
SeriesFR-A770 SERIES
Applicable InverterFR-A770-355K

Product Dimensions & Weight

Width (mm)260
Height (mm)386
Depth (mm)135
Weight (kg)14

Conformity

CECOMPLIANT

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B