MITSUBISHI ELECTRIC Changes for the Better
Germany

Sinusfilter for 400V Inverters; max. 880A; FT=2-16kHz; (W*H*D) 660*895*max.560mm

FA-Inverter: Filter

TypeSINUSFILTER
Rated Current (A) (fa_ger_79)880
Power Loss (W)3600
Protection ClassIP00
SeriesALL
Rated Capacity (kW)200V: -, 230V: -, 400V: 500

Product Dimensions & Weight

Width (mm)600
Height (mm)1000
Depth (mm)500
Weight (kg)570

Conformity

CECOMPLIANT
UKCANON-COMPLIANT

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO