MITSUBISHI ELECTRIC Changes for the Better
Germany

Sinusfilter for 400V Inverters; max. 770A; FT=2-16kHz; (W*H*D) 660*690*max.540mm

FA-Inverter: Filter

TypeSINUSFILTER
Rated Current (A) (fa_ger_79)770
Power Loss (W)2900
Protection ClassIP00
SeriesALL
Rated Capacity (kW)200V: -, 230V: -, 400V: 400

Product Dimensions & Weight

Width (mm)600
Height (mm)990
Depth (mm)430
Weight (kg)410

Conformity

CECOMPLIANT
UKCANON-COMPLIANT

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO