MITSUBISHI ELECTRIC Changes for the Better
Germany

Sinusfilter for 200/400V Inverters;max 432A;FT=2-16kHz;(W*H*D) 480*640*max.680mm

FA-Inverter: Filter

TypeSINUSFILTER
Rated Current (A) (fa_ger_79)432
Power Loss (W)1200
Protection ClassIP00
SeriesALL
Rated Capacity (kW)200V: 90, 230V: -, 400V: 220

Product Dimensions & Weight

Width (mm)510
Height (mm)650
Depth (mm)320
Weight (kg)162,8

Conformity

CECOMPLIANT
UKCANON-COMPLIANT

Product Packaging

Cardboard (g)11000
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)10

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO