MITSUBISHI ELECTRIC Changes for the Better
Germany

Sinusfilter for 200/230/400V Inverters;max. 18A;FT=4-16kHz;(W*H*D) 190*230*120mm

FA-Inverter: Filter

TypeSINUSFILTER
Rated Current (A) (fa_ger_79)18
Power Loss (W)144
Protection ClassIP00
SeriesALL
Rated Capacity (kW)200V: 4, 230V: 4, 400V: 7,5

Product Dimensions & Weight

Width (mm)190
Height (mm)210
Depth (mm)130
Weight (kg)12,4

Conformity

CECOMPLIANT
UKCANON-COMPLIANT

Product Packaging

Cardboard (g)1200
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)10

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO