MITSUBISHI ELECTRIC Changes for the Better
Germany

Sinusfilter;200/400V Inverters;max.180A;FT=2-16kHz;(W*H*D) 450*200/400*max.360mm

FA-Inverter: Filter

TypeSINUSFILTER
Rated Current (A) (fa_ger_79)180
Power Loss (W)700
Protection ClassIP00
SeriesALL
Rated Capacity (kW)200V: 45, 230V: -, 400V: 90

Product Dimensions & Weight

Width (mm)420
Height (mm)510
Depth (mm)235
Weight (kg)72,4

Conformity

CECOMPLIANT
UKCANON-COMPLIANT

Product Packaging

Cardboard (g)11000
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)10

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO