MITSUBISHI ELECTRIC Changes for the Better
Germany

Sinusfilter for 200/400V Inverters; max. 116A; FT=4-16kHz; (W*H*D) 300*345*237mm

FA-Inverter: Filter

TypeSINUSFILTER
Rated Current (A) (fa_ger_79)116
Power Loss (W)400
Protection ClassIP00
SeriesALL
Rated Capacity (kW)200V: 30, 230V: -, 400V: 55

Product Dimensions & Weight

Width (mm)300
Height (mm)360
Depth (mm)237
Weight (kg)46,8

Conformity

CECOMPLIANT
UKCANON-COMPLIANT

Product Packaging

Cardboard (g)3000
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)10

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO